You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SJ201-C10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SJ201-C10

General Information

  • Extended Product Type:
    SJ201-C10
  • Product ID:
    2TAZ141100R0104
  • EAN:
    6957625328344
  • Catalog Description:
    SJ201-C10 Miniature Circuit Breaker - 1P - C - 10 A
  • Long Description:
    Miniature Circuit Breaker - SJ200 - 1P - C - 10 A

Technical

  • Standards:
    IEC/EN 60898-1
    GB 10963
  • Tripping Characteristic:
    C
  • Rated Voltage (Ur):
    400 V
  • Rated Operational Voltage:
    230 / 400 V AC
  • Rated Insulation Voltage (Ui):
    440 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Input Voltage Type:
    AC
  • Rated Current (In):
    10 A
  • Rated Short-Circuit Capacity:
    (400 V) 6 kA
    (230 V) 6 kA
  • Rated Conditional Short-Circuit Current (Inc):
    (230 V) 6 kA
    (400 V) 6 kA
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50-60 Hz
  • Energy Limiting Class:
    3
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Release Type:
    C
  • Accessories Available:
    No
  • Connecting Capacity:
    Rigid 0 ... 25 mm²
    Flexible 0 ... 25 mm²

Environmental

  • Ambient Temperature:
    -25...55 °C
  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    CNIIB22EDMCB0928

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    0.018 m
  • Product Net Height:
    0.088 m
  • Product Net Depth / Length:
    0.044 m
  • Product Net Weight:
    0.088 kg
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 EAN:
    6957625328344

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362010
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362010
  • eClass:
    V11.0 : 27141901
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links