Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E297-16-10/115

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E297-16-10/115

General Information

  • Extended Product Type:
    E297-16-10/115
  • Product ID:
    2TAZ311000R2021
  • EAN:
    7612270940042
  • Catalog Description:
    E297-16-10/115 Installation relay
  • Long Description:
    Installation relays are electromagnetically operated miniature contactors in the standard DIN width of 18 mm. A reliable control system can be designed using these ABB Installation relays E297. They are used mainly in industrial plants but also in commercial and public buildings. As a rule, installation relays operated by means of a control switch (maintained contact) are installed where it is necessary to operate lighting, an air-conditioning system, a fan or suchlike. Installation relays are also referred to as monostable switching relays or 2-pole miniature contactors. The term "monostable" means that an on command has to be sent to the coil by means of a control switch (maintained operation) in order to excite the magnetic coil. The coil armature attracts and closes or opens the main contacts. The device remains in the on position for as long as the control voltage is applied to the coil. If the voltage flow to the coil is interrupted, the installation relay always returns to the neutral position (off position). Installation relays and the accessories are available in different versions in order to easily satisfy the various market requirements. Their optimal switching capacity also makes them suitable for use in industrial environments and in situations where it is necessary to ensure control over more powerful consumers (such as e.g. multiple lighting ystems). Using an optimized coil (low power loss = lower operating temperature) ensures a clean and safe operation in the electrical distribution board.

Accessories

Identifier Description Type Qty Unit Of Measure
2CCA704341R0001
E299-20 Auxiliary contact E299-20 10 piece
2CCS500900R0181
ZLS725 Spare parts ZLS725 10 pack
2CCS400900R0091
ZLS726 Spare parts ZLS726 10 pack

Technical

  • Standards:
    EN 60669-1
    EN 60669-2-2
  • Rated Voltage (Ur):
    250 V AC
  • Rated Operational Voltage:
    250 V AC
  • Supply Voltage:
    103.5 ... 126.5 V AC
  • Rated Insulation Voltage (Ui):
    115 V AC/DC
  • Rated Control Supply Voltage (Us):
    115 V AC
    110 V DC
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Control Circuit Voltage (Uc):
    115 V AC
    110 V DC
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 .. 60 Hz
  • Maximum Lamp Load:
    3000 W
    Flourescent, Uncorrected Power Factor (cos. 0.5) 1800 W
    Flourescent, Corrected Power Factor (cos. 0.9): Serial 3000 W
    Flourescent, Corrected Power Factor (cos. 0.9): Parallel 2500 W
    Flourescent, Corrected Power Factor (cos. 0.9): Single 1800 W
    Flourescent, Corrected Power Factor (cos. 0.9): Double 2500 W
  • Power Loss:
    0.5 W
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    0
  • Number of Contacts NO:
    1
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    1
  • Number of Auxiliary Contacts NC:
    0
  • Number of Auxiliary Contacts NO:
    0
  • Sound dB (A):
    (@distance 1 m) 60 dB
  • Tightening Torque:
    1.2 - 1.5 N·m
  • Response Time:
    <3 ms
  • Contact Type:
    Normally Open (NO)
  • Mounting Type:
    Din-Rail
  • Options Provided:
    1NO
  • Coil Consumption:
    Control Voltage V AC 115 V AC
    Average Pull-in Value 50 Hz 0.90 A
    Average Holding Value 50 Hz 1.676 W
    Average Holding Value 50 Hz 0.019 A
    Control Voltage V AC 110 V DC
    Average Pull-in Value 50 Hz 0.90 A
    Average Holding Value 50 Hz 1.676 W
    Average Holding Value 50 Hz 0.019 A
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey
  • Connecting Capacity:
    Solid 1 x 1 ... 10 mm²
    Flexible 2 x 2.5 mm²
    Flexible with Cable End 1 x 0.75 ... 6 mm²
    Flexible with Cable Lug 1 x 0.75 ... 6 mm²

Environmental

  • Ambient Air Temperature:
    Operation -25...+55 °C
    Storage -40...+70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC441012D0202

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    3 kA

Dimensions

  • Width in Number of Modular Spacings:
    1
  • Product Net Width:
    18 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    62 mm
  • Product Net Weight:
    113 g
  • Product Net Length:
    62 mm
  • Built-In Depth (t2):
    62 mm

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    82 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    1206 g
  • Package Level 1 EAN:
    7612270940042

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85364930
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001652 - Installation relay
  • ETIM 8:
    EC001652 - Installation relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85362020
  • Object Classification Code:
    K
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds