You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M1M 15

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

M1M 15

General Information

  • Extended Product Type:
    M1M 15
  • Product ID:
    2TAZ661010R2000
  • EAN:
    6941593406982
  • Catalog Description:
    M1M 15 Power meter
  • Long Description:
    M1M 15 is a multimeter with aux supply 100-230 V AC/DC, LED display

Accessories

Identifier Description Type Qty Unit Of Measure
2CSG225995R1101
CT MAX 1000 Current transformer CT MAX 1000 1 piece
2CSG226055R1101
CT MAX 1000 SELV Current transformer CT MAX 1000 SELV 1 piece
2CSG225945R1101
CT MAX 300 Current transformer CT MAX 300 1 piece
2CSG226005R1101
CT MAX 300 SELV Current transformer CT MAX 300 SELV 1 piece
2CSG225955R1101
CT MAX 400 Current transformer CT MAX 400 1 piece
2CSG226015R1101
CT MAX 400 SELV Current transformer CT MAX 400 SELV 1 piece
2CSG225965R1101
CT MAX 500 Current transformer CT MAX 500 1 piece
2CSG226025R1101
CT MAX 500 SELV Current transformer CT MAX 500 SELV 1 piece
2CSG225975R1101
CT MAX 600 Current transformer CT MAX 600 1 piece
2CSG226035R1101
CT MAX 600 SELV Current transformer CT MAX 600 SELV 1 piece
2CSG225985R1101
CT MAX 800 Current transformer CT MAX 800 1 piece
2CSG226045R1101
CT MAX 800 SELV Current transformer CT MAX 800 SELV 1 piece
2CSG225785R1101
CT PRO XT 100 Current transformer CT PRO XT 100 1 piece
2CSG225885R1101
CT PRO XT 100 SELV Current transformer CT PRO XT 100 SELV 1 piece
2CSG225795R1101
CT PRO XT 150 Current transformer CT PRO XT 150 1 piece
2CSG225895R1101
CT PRO XT 150 SELV Current transformer CT PRO XT 150 SELV 1 piece
2CSG225805R1101
CT PRO XT 200 Current transformer CT PRO XT 200 1 piece
2CSG225905R1101
CT PRO XT 200 SELV Current transformer CT PRO XT 200 SELV 1 piece
2CSG225815R1101
CT PRO XT 250 Current transformer CT PRO XT 250 1 piece
2CSG225915R1101
CT PRO XT 250 SELV Current transformer CT PRO XT 250 SELV 1 piece
2CSG225825R1101
CT PRO XT 300 Current transformer CT PRO XT 300 1 piece
2CSG225925R1101
CT PRO XT 300 SELV Current transformer CT PRO XT 300 SELV 1 piece
2CSG225745R1101
CT PRO XT 40 Current transformer CT PRO XT 40 1 piece
2CSG225845R1101
CT PRO XT 40 SELV Current transformer CT PRO XT 40 SELV 1 piece
2CSG225835R1101
CT PRO XT 400 Current transformer CT PRO XT 400 1 piece
2CSG225935R1101
CT PRO XT 400 SELV Current transformer CT PRO XT 400 SELV 1 piece
2CSG225755R1101
CT PRO XT 50 Current transformer CT PRO XT 50 1 piece
2CSG225855R1101
CT PRO XT 50 SELV Current transformer CT PRO XT 50 SELV 1 piece
2CSG225765R1101
CT PRO XT 60 Current transformer CT PRO XT 60 1 piece
2CSG225865R1101
CT PRO XT 60 SELV Current transformer CT PRO XT 60 SELV 1 piece
2CSG225775R1101
CT PRO XT 80 Current transformer CT PRO XT 80 1 piece
2CSG225875R1101
CT PRO XT 80 SELV Current transformer CT PRO XT 80 SELV 1 piece
2CCG000242R0001
SCU100 Control unit SCU100 1 piece

Technical

  • Accuracy:
    Active Energy ±1%
  • Number of Digital In/Outputs:
    None
  • Meter Type:
    Digital
  • Mounting Type:
    Front Panel
  • I/O Option:
    None
  • Additional Information:
    CT (1A, 5A)
  • Communication:
    Modbus RTU

Environmental

  • Degree of Protection:
    IP51
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK107991A5125
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    96 mm
  • Product Net Height:
    96 mm
  • Product Net Depth / Length:
    77 mm
  • Product Net Weight:
    0.310 kg

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    0.50 kg
  • E-Number (Finland):
    6719005

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001506 - Kilowatt-hour meter
  • ETIM 9:
    EC001506 - Kilowatt-hour meter
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    90303100
  • eClass:
    V11.0 : 27142316
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links