Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CAR/U4.1.1.1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CAR/U4.1.1.1-84

General Information

  • Extended Product Type:
    CAR/U4.1.1.1-84
  • Product ID:
    2TAZ740010R0001
  • EAN:
    6941195435021
  • Catalog Description:
    CAR/U4.1.1.1-84, ABB Caldion Fan Coil RTC, 2/4 pipe, On/Off, FM, White
  • Long Description:
    ABB Caldion® Room Temperature Controller for fan coil units with 2 pipe, 2 pipe with electric heater or 4 pipe system, Flush Mounted, BS standard, Available for standalone function or as KNX device with integrated bus coupling unit, Build in temperature sensor, 2 x binary input for window, dewpoint, condensate alarm, integrated actuator output control for on/off or 0-10V valve and 3 x fan speed control. Dedicated capacitive touch RTC control button for intuitive control, mode operation and frameless design with large display.

Ordering

  • EAN:
    6941195435021
  • Customs Tariff Number:
    9032899099
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    86.0 mm
  • Product Net Height:
    86.0 mm
  • Product Net Width:
    16.0 mm
  • Product Net Weight:
    250 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    6941195435021
  • Package Level 1 Depth / Length:
    106 mm
  • Package Level 1 Height:
    71 mm
  • Package Level 1 Width:
    97 mm
  • Package Level 1 Gross Weight:
    272.0 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds