Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1065UC-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1065UC-84

General Information

  • Extended Product Type:
    1065UC-84
  • Product ID:
    2TKA00000413
  • EAN:
    6438199001241
  • Catalog Description:
    1065UC-84 Switch
  • Long Description:
    Switch with screwless terminals. The terminals are for max 2 rigid wires. Including switch insert and rocker.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    2
  • Wiring Configuration:
    Series switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    Not included
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • SCIP:
    f69ac24c-fe44-47c8-b01f-1c977f5f47ea Finland (FI)

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.076 kg
  • Built-In Depth (t2):
    18 mm

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.081 kg
  • Package Level 1 EAN:
    6438199001241
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.255 m
  • Package Level 2 Gross Weight:
    0.9 kg
  • Package Level 3 Units:
    pallet (lift) 1800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    171.54 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2106052
  • E-Number (Sweden):
    1816551
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds