Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2474

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2474

General Information

  • Extended Product Type:
    2474
  • Product ID:
    2TKA000004G1
  • EAN:
    6418677328190
  • Catalog Description:
    2474 Supporting frame
  • Long Description:
    Screw-mounted rocker frame. Used with 1- and 3-rocker switches when the water resistance of the device is improved with the seal kit 2463 or 2464. Used without the seal kit, when the rockers need to be screw-mounted for security reasons.

Technical

  • Accessory Type:
    Sealing set

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    58 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    8 mm
  • Product Net Weight:
    0.006 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    6418677328190
  • Package Level 2 Units:
    crate 200 piece
  • Package Level 2 Width:
    0.41 m
  • Package Level 2 Height:
    0.22 m
  • Package Level 2 Depth / Length:
    0.28 m
  • Package Level 2 Gross Weight:
    1.99 kg
  • Package Level 3 Units:
    pallet (lift) 5600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    55.72 kg

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166154
  • E-Number (Sweden):
    1815391
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002554 - Accessories for domestic switching devices
  • ETIM 8:
    EC002649 - Accessories/spare parts for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds