Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2513

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2513

General Information

  • Extended Product Type:
    2513
  • Product ID:
    2TKA000008G1
  • EAN:
    6410021661137
  • Catalog Description:
    Cover frame 1gang White - Jussi
  • Long Description:
    Jussi flush-mounting cover frame 85mm for three 1-gang devices.

Installation

  • Instructions and Manuals:
    9AKK10103A3029
  • Type of Fastening:
    Clamp
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Number of Gangs:
    1
  • Design Range:
    Jussi
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Material Compliance

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    227 mm
  • Product Net Weight:
    0.036 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links