You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: FAP1204

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FAP1204

General Information

  • Extended Product Type:
    FAP1204
  • Product ID:
    2TKA00000912
  • EAN:
    6438199002279
  • Catalog Description:
    FAP1204 Push button Group push button White - Jussi
  • Long Description:
    4/2-gang push button panel to control bistable relays or electronic control systems. Load capacity 1A AC/DC. White LED-light with adjustable illumination. Installation on surface or on top of a standard flush mounting box.

Technical

  • Rated Voltage (Ur):
    24 V
  • Rated Current (In):
    1 A
  • Contacts Configuration:
    4 NO, 0 NC
  • Number of Contacts CO:
    0
  • Number of Contacts NC:
    4
  • Number of Contacts NO:
    0
  • Number of Gangs:
    1
  • Number of Rocker Switches:
    4
  • Design Range:
    Jussi
  • Actuator Type:
    Push button
  • Connection Type:
    Screw
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    None
  • Model Number:
    Group push button
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    9ece04a9-0e44-4792-a3f4-93ae904af28f Finland (FI)

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    0.042 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.087 m
  • Package Level 1 Gross Weight:
    0.054 kg
  • Package Level 1 EAN:
    6438199002279
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.64 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    6.95 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    7005520
  • E-Number (Sweden):
    1819024
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000029 - Push-switch button
  • ETIM 8:
    EC000029 - Push-switch button
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links