You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721S80-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1721S80-81

General Information

  • Extended Product Type:
    1721S80-81
  • Product ID:
    2TKA00000991
  • EAN:
    6438199002637
  • Catalog Description:
    Surface mounting box 1 gang Anthracite - Impressivo
  • Long Description:
    Impressivo flush mounting devices are installed in surface with surface mounting boxes. The boxes are deep enough for electronic products, such as dimmers. The material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK107492A9690
  • Number of Gangs:
    1
  • Design Range:
    Impressivo
  • Surface Finishing:
    Untreated, Glossy
  • Material:
    Plastic, Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.08 m
  • Product Net Height:
    0.054 m
  • Product Net Depth / Length:
    0.08 m
  • Product Net Weight:
    0.085 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links