Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721S80-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721S80-84

General Information

  • Extended Product Type:
    1721S80-84
  • Product ID:
    2TKA00000993
  • EAN:
    6438199002651
  • Catalog Description:
    1721S80-84 Surface mounting box
  • Long Description:
    Impressivo flush mounting devices are installed in surface with surface mounting boxes. The boxes are deep enough for electronic products, such as dimmers. The material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Technical

  • Number of Gangs:
    1
  • Mounting Orientation:
    Horizontal
    Vertical
  • Shape:
    Rectangular
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Plastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    80 mm
  • Product Net Weight:
    0.085 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.054 m
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Gross Weight:
    0.099 kg
  • Package Level 1 EAN:
    6438199002651
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.1 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    11.62 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2006541
  • E-Number (Sweden):
    1815956
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds