You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AU60.5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AU60.5

General Information

  • Extended Product Type:
    AU60.5
  • Product ID:
    2TKA00001481
  • EAN:
    6438199003405
  • Catalog Description:
    AU60.5 Mounting box Blue IP3X
  • Long Description:
    The mounting box has a total of six knock-out inlets, two of which are on the same side. The bottom of the box provides access for two rear inlets. The green adapter ring, delivered with the box, is used in single-board walls (12-13 mm). The ring is removed when the wall thickness is two boards (24-26 mm). The boxes can be connected to each other with the PMR474 interconnector. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Technical

  • Application:
    None
  • Model Number:
    Single
  • Number of Poles:
    0
  • Number of Conduit Inlets:
    0
  • Number of Gangs:
    1
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Cover Mounting Type:
    Snap On
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Construction Protective Cover
  • Color:
    Blue

Environmental

  • Degree of Protection:
    IP3X
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    0f48dbcd-f68b-4096-98c7-6fd7eb0a1c41 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.057 m
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    0.0575 kg

Ordering

  • Package Level 1 Units:
    box 80 piece
  • Package Level 1 Gross Weight:
    5 kg
  • E-Number (Sweden):
    1422245

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links