Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1065A-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1065A-81

General Information

  • Extended Product Type:
    1065A-81
  • Product ID:
    2TKA00001599
  • EAN:
    6438199003207
  • Catalog Description:
    1065A-81 Switch
  • Long Description:
    Surface mounting switch with screwless terminals. The terminals are for max 2 solid or rigid wires. Including switch insert, rocker, surface mounting frame and bottom.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16
  • Number of Rocker Switches:
    2
  • Wiring Configuration:
    Series switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Lamp Type:
    Not included
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21
  • SCIP:
    f69ac24c-fe44-47c8-b01f-1c977f5f47ea Finland (FI)

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Depth / Length:
    0.061 m
  • Package Level 1 Gross Weight:
    0.095 kg
  • Package Level 1 EAN:
    6438199003207
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    1.09 kg
  • Package Level 3 Units:
    pallet (lift) 1200 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    138.6 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2046702
  • E-Number (Sweden):
    1816108
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds