Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 402EL-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

402EL-81

General Information

  • Extended Product Type:
    402EL-81
  • Product ID:
    2TKA00002274
  • EAN:
    6438199003900
  • Catalog Description:
    402EL-81 Socket outlet
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    2
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Surface mounted (plaster)
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    Anthracite
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    145 mm
  • Product Net Weight:
    0.1645 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.05 m
  • Package Level 1 Height:
    0.115 m
  • Package Level 1 Depth / Length:
    0.187 m
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    6438199003900
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.25 m
  • Package Level 2 Height:
    0.115 m
  • Package Level 2 Depth / Length:
    0.375 m
  • Package Level 2 Gross Weight:
    1.94 kg
  • Package Level 3 Units:
    pallet (lift) 630 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    122.22 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • E-Number (Finland):
    2406011
  • E-Number (Sweden):
    1815114
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds