Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AUS90

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AUS90

General Information

  • Extended Product Type:
    AUS90
  • Product ID:
    2TKA00002897
  • EAN:
    6438199004563
  • Catalog Description:
    AUS90 Renovation 1,5 box
  • Long Description:
    The AUS90 is a front-mounted mounting box for flat socket outlet ( for example 302EUJT ) with telescope bottom part for board walls of 1 – 3 gypsum boards ( thickness of the wall 9 – 39 mm ). The height of the box is 54 – 70 mm thanks to the moving bottom part. The installation hole diameter is 73 X 90 mm (box drill AT4). At the side of the bottom part are three inlets for the 16 mm flexi pipe. There is also one inlet for the 16/20 mm and one inlet for the 20 mm flexi pipe. ). There are two inlets with strain reliefs on the bottom of the box for installing 8 - 13 mm cables and two inlets for the low voltage cables. The box has four openings, one on each side, through which conductors can also be conveyed from one box to another. At the top of the box there are two fixing places for screws to install it to the log wall. At the bottom there are marking holes for drilling the installation holes overlapping each other. The protection class is IP3X. Made of halogen free material (IEC/61249-2-21) and fulfills the requirements of the glow wire test according to the standard IEC/EN60670: 2005 (850 °C).

Ordering

  • E-Number (Sweden):
    1420086
  • EAN:
    6438199004563
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39259080

Dimensions

  • Product Net Width:
    73 mm
  • Product Net Height:
    0.055 m
  • Product Net Length:
    88 mm
  • Product Net Depth / Length:
    88 mm
  • Product Net Weight:
    0.0403 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.24 m
  • Package Level 1 Height:
    0.055 m
  • Package Level 1 Depth / Length:
    0.4 m
  • Package Level 1 Gross Weight:
    2.387 kg
  • Package Level 1 EAN:
    6438199004563
  • Package Level 3 Units:
    1600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m

Additional Information

  • Cable Diameter:
    8...13 mm
  • Color:
    White
  • Degree of Protection:
    IP3X
  • Design:
    Device connection box (round/square)
  • Interior Depth:
    52 mm
  • Material:
    Plastic
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Poles:
    0
  • Product Main Type:
    Flush-mounted boxes
  • Product Name:
    Renovation 1,5 box
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Tube Diameter:
    16 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 6:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds