You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PJ4.10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

PJ4.10

General Information

  • Extended Product Type:
    PJ4.10
  • Product ID:
    2TKA00003056
  • EAN:
    6438199004808
  • Catalog Description:
    Impulse spring - Impressivo
  • Long Description:
    The impulse spring can be installed into ABB switches. The impulse spring changes the switch operation to push switch. The impulse spring can be installed to 1, 1 + 1 + 1, 5, 6, and 6 + 6 switches. Sales package contains 10 springs.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Design Range:
    Impressivo
  • Accessory Type:
    Sealing set
  • Number of Batteries:
    0

Environmental

Dimensions

  • Product Net Width:
    2 mm
  • Product Net Height:
    9 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    0.004 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002649 - Accessories/spare parts for domestic switching devices
  • ETIM 9:
    EC002649 - Accessories/spare parts for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links