Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8375R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8375R

General Information

  • Extended Product Type:
    8375R
  • Product ID:
    2TKA00003242
  • EAN:
    6438199004877
  • Catalog Description:
    8375R Lamp
  • Long Description:
    LED lamp for switches and push buttons. The lamps are possible to install to single rocker switches but not to 2- or 3-rocker ones. Sales package contains 10 LEDs

Technical

  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    5...24 V
  • Rated Current (In):
    0.5 A
  • Lamp Type:
    LED
  • Lamp Color:
    Red
  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    0.014 m
  • Product Net Height:
    0.019 m
  • Product Net Depth / Length:
    0.016 m
  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.02 m
  • Package Level 1 Height:
    0.019 m
  • Package Level 1 Depth / Length:
    0.156 m
  • Package Level 1 Gross Weight:
    0.035 kg
  • Package Level 1 EAN:
    6438199004877
  • Package Level 2 Units:
    box 100 piece
  • Package Level 2 Width:
    0.165 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.045 m
  • Package Level 2 Gross Weight:
    0.339 kg
  • Package Level 3 Units:
    pallet (lift) 63000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    5.5 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85393980
  • E-Number (Finland):
    2106084
  • E-Number (Sweden):
    1815253
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85393980
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds