Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AS9.10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AS9.10

General Information

  • Extended Product Type:
    AS9.10
  • Product ID:
    2TKA00003876
  • EAN:
    6438199005355
  • Catalog Description:
    AS9.10 Strain relief
  • Long Description:
    Junction boxes AP9 and AP10 can be furnished with the strain-relief AS9.10 for 3 cables. AP9: 3x 6 - 17 mm. AP10: 1x 6 - 19 mm (middle) and 2x 6 - 12mm (sides). It can also be used with 3 flexible connecting cables H03VVH2-F 2x0,75. Strain relief is done with help of cable tie (not included). Two strain reliefs can be used in opposite sides the box with AP9 and AP10, or crosswise in AP9 boxes.

Eco Transparency

Technical

  • Suitable For:
    Junction box
  • Material:
    Plastic, Thermoplastic

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.02 m
  • Product Net Height:
    0.012 m
  • Product Net Depth / Length:
    0.02 m
  • Product Net Weight:
    0.003 kg

Ordering

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Gross Weight:
    0.04 kg
  • E-Number (Finland):
    1612594
  • E-Number (Sweden):
    1438273

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC001922 - Strain relief for mounting box
  • ETIM 9:
    EC001922 - Strain relief for box/housing
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links