Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 202 EUJ-94

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

202 EUJ-94

General Information

  • Extended Product Type:
    202 EUJ-94
  • Product ID:
    2TKA00003904
  • EAN:
    6438199005508
  • Catalog Description:
    202 EUJ-94 CoverPlates (partly incl. Insert)
  • Long Description:
    Complete cover. With screwless terminals. DP (2 P + E) Suitable for 1gang flush-mounted boxes.

Technical

  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    16 A
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Product Range:
    carat®
  • Connection Type:
    Plug Clamp
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic (2)
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    Alpine white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    107.263 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Height:
    113 mm
  • Package Level 1 Depth / Length:
    270 mm
  • Package Level 1 Gross Weight:
    1.194 kg
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    390 mm
  • Package Level 2 Height:
    310 mm
  • Package Level 2 Depth / Length:
    560 mm
  • Package Level 2 Gross Weight:
    12.24 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    166.88 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds