Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721F85-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721F85-885

General Information

  • Extended Product Type:
    1721F85-885
  • Product ID:
    2TKA00004071
  • EAN:
    6438199005980
  • Catalog Description:
    1721F85-885 Cover frame
  • Long Description:
    Flush mounting cover frame for 1-gang cover plated accessories, such as switches. The manufacture material is a durable high quality plastic. The surface is matt and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Technical

  • Number of Gangs:
    1
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface finishing: Matt, Surface protection: Lacquered
  • Material:
    Material: Plastic, Material quality: Thermoplastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    0.085 m
  • Product Net Height:
    0.012 m
  • Product Net Depth / Length:
    0.085 m
  • Product Net Weight:
    0.017 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.019 kg
  • Package Level 1 EAN:
    6438199005980
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Depth / Length:
    0.18 m
  • Package Level 2 Gross Weight:
    0.24 kg
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Width:
    0.41 m
  • Package Level 3 Height:
    0.22 m
  • Package Level 3 Depth / Length:
    0.28 m
  • Package Level 3 Gross Weight:
    2.71 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166311
  • E-Number (Sweden):
    1815285
  • Country of Origin:
    Lithuania (LT)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds