Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1723F100-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1723F100-885

General Information

  • Extended Product Type:
    1723F100-885
  • Product ID:
    2TKA00004080
  • EAN:
    6438199006055
  • Catalog Description:
    Cover frame 3gang Black - Impressivo
  • Long Description:
    Flush mounting cover plate for 2-gang cover plated accessories, such as double socket outlets. Also 1-gang accessories, such as switches, can be mounted with the adaptor 2519-xx. Suitable for both horizontal and vertical installation. The manufacture material is a durable high quality plastic. The surface is matt and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Installation

  • Instructions and Manuals:
    9AKK107492A9688
  • Type of Fastening:
    Clamp
    Screw
  • Mounting Orientation:
    Horizontal
    Vertical

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK107492A9688
  • Number of Gangs:
    3
  • Design Range:
    Impressivo
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black

Material Compliance

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    100.0 mm
  • Product Net Height:
    12.000 mm
  • Product Net Depth / Length:
    100.0 mm
  • Product Net Weight:
    0.039 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links