Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 302EUCK-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

302EUCK-885

General Information

  • Extended Product Type:
    302EUCK-885
  • Product ID:
    2TKA00004103
  • EAN:
    6438199008004
  • Catalog Description:
    Socket outlet with Hinged Lid Black - Impressivo
  • Long Description:
    There are terminals for each contact of the socket outlet for max 4 rigid wires. No X-terminals. The socket outlet insert without the cover plate is screen-protected. Assemly on smooth surface IP21 and with seal 2464 on rough surface IP44.

Installation

  • Instructions and Manuals:
    9AKK107492A9688
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    9AKK107492A9688
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Design Range:
    Impressivo
  • Connection Type:
    Push-In
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    None
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black
  • Protection Cap Type:
    Hinged Lid

Material Compliance

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    71.000 mm
  • Product Net Height:
    48.000 mm
  • Product Net Depth / Length:
    71.000 mm
  • Product Net Weight:
    0.098 kg
  • Built-In Depth (t2):
    18 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links