Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T210-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T210-885

General Information

  • Extended Product Type:
    T210-885
  • Product ID:
    2TKA00004108
  • EAN:
    6438199008059
  • Catalog Description:
    T210-885 Countdown timer
  • Long Description:
    Fixed time options: 15min, 30min, 1h, 2h, 4h and 8h. Exchangeable labels with the time options to mark center plate with selected time. 230 VAC, 50Hz, 0 - 40C, IP21, 2-pole wiring. 10A resistiv load (2300W), 2AX-load (e.g. fluorescent lamp). Screw terminals max 2,5mm2. Signal light when active._x005F_x000D_

Dimensions

  • Product Net Width:
    0.071 m
  • Product Net Height:
    0.034 m
  • Product Net Depth / Length:
    0.071 m
  • Product Net Weight:
    0.077 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.055 m
  • Package Level 1 Height:
    0.088 m
  • Package Level 1 Depth / Length:
    0.087 m
  • Package Level 1 Gross Weight:
    0.089 kg
  • Package Level 1 EAN:
    6438199008059
  • Package Level 2 Units:
    crate 10 piece
  • Package Level 2 Width:
    0.18 m
  • Package Level 2 Height:
    0.095 m
  • Package Level 2 Depth / Length:
    0.305 m
  • Package Level 2 Gross Weight:
    0.989 kg
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Width:
    0.32 m
  • Package Level 3 Height:
    0.395 m
  • Package Level 3 Depth / Length:
    0.48 m
  • Package Level 3 Gross Weight:
    10.45 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2619397
  • E-Number (Sweden):
    1815304
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001594 - Time switch for domestic switching devices
  • ETIM 8:
    EC001594 - Time switch for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389011
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds