Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1066UC-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1066UC-885

General Information

  • Extended Product Type:
    1066UC-885
  • Product ID:
    2TKA00004297
  • EAN:
    6438199008189
  • Catalog Description:
    1066UC-885 Switch
  • Long Description:
    Switch with screwless terminals. The terminals are for max 2 rigid wires. Including switch insert and rocker.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    16
  • Number of Rocker Switches:
    1
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Plug Clamp
  • Mounting Type:
    Flush-mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Lacquered, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    0.07 m
  • Product Net Height:
    0.04 m
  • Product Net Depth / Length:
    0.07 m
  • Product Net Weight:
    0.076 kg
  • Built-In Depth (t2):
    18 mm

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.075 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.051 m
  • Package Level 1 Gross Weight:
    0.081 kg
  • Package Level 1 EAN:
    6438199008189
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.15 m
  • Package Level 2 Height:
    0.075 m
  • Package Level 2 Depth / Length:
    0.255 m
  • Package Level 2 Gross Weight:
    0.9 kg
  • Package Level 3 Units:
    pallet (lift) 100 piece
  • Package Level 3 Width:
    0.27 m
  • Package Level 3 Height:
    0.34 m
  • Package Level 3 Depth / Length:
    0.385 m
  • Package Level 3 Gross Weight:
    9.53 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2106096
  • E-Number (Sweden):
    1815339
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001590 - Switch
  • ETIM 8:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds