You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1065UC-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1065UC-885

General Information

  • Extended Product Type:
    1065UC-885
  • Product ID:
    2TKA00004299
  • EAN:
    6438199008202
  • Catalog Description:
    Switch 1 rocker Black - Impressivo
  • Long Description:
    Switch with screwless terminals. The terminals are for max 2 rigid wires. Including switch insert and rocker.

Installation

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    9AKK107492A9691
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16 A
  • Number of Rocker Switches:
    1
  • Design Range:
    Impressivo
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Push-In
  • Mounting Type:
    Surface mounted (plaster)
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Lacquered, Matt
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    Black
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    f69ac24c-fe44-47c8-b01f-1c977f5f47ea Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    85.000 mm
  • Product Net Height:
    85.000 mm
  • Product Net Depth / Length:
    33.000 mm
  • Product Net Weight:
    0.076 kg
  • Built-In Depth (t2):
    18 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001590 - Installation switch
  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85365080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links