Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AK1.1M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AK1.1M

General Information

  • Extended Product Type:
    AK1.1M
  • Product ID:
    2TKA00004432
  • EAN:
    6438199008752
  • Catalog Description:
    AK1.1M Cover for junction box, black
  • Long Description:
    The AK1.1 is a black, smooth cover for use on junction boxes that have a screw distance of 70-78 mm. The AK1.1 is delivered with screws and masking plugs. Made of halogen free material (IEC/61249-2-21).

Technical

  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    0.115 m
  • Product Net Height:
    0.009 m
  • Product Net Depth / Length:
    0.115 m
  • Product Net Weight:
    0.0278 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.215 m
  • Package Level 1 Height:
    0.4 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    0.339 kg
  • Package Level 1 EAN:
    6438199008752
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.263 m
  • Package Level 2 Height:
    0.211 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    219 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39259080
  • E-Number (Finland):
    1152302
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds