Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1065A-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1065A-885

General Information

  • Extended Product Type:
    1065A-885
  • Product ID:
    2TKA00004446
  • EAN:
    6438199008479
  • Catalog Description:
    Switch Rocker/button Two-way switch Black - Impressivo
  • Long Description:
    Surface mounting switch with screwless terminals. The terminals are for max 2 solid or rigid wires. Including switch insert, rocker, surface mounting frame and bottom.

Installation

  • Instructions and Manuals:
    9AKK107680A7777
  • Mounting Type:
    Surface mounted
  • Type of Fastening:
    Screw

Technical

  • Data Sheet, Technical Information:
    9AKK107680A7777
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Maximum Switching Current:
    Fluorescent Lamps 16 A
  • Number of Rocker Switches:
    1
  • Design Range:
    Impressivo
  • Wiring Configuration:
    Two-way switch
  • Actuator Type:
    Rocker/button
  • Connection Type:
    Push-In
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic, Thermoplastic
  • Label Space Provided:
    No
  • Illumination:
    Non-illuminated
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Black

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    f69ac24c-fe44-47c8-b01f-1c977f5f47ea Finland (FI)

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.09 kg
  • Built-In Depth (t2):
    18 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links