Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 302ESW-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

302ESW-885

General Information

  • Extended Product Type:
    302ESW-885
  • Product ID:
    2TKA00004468
  • EAN:
    6438199008660
  • Catalog Description:
    302ESW-885 Socket outlet
  • Long Description:
    Impressivo flush mounting devices are installed in surface with surface mounting boxes. The box depth is not enough for electronic products, such as dimmers. The material is a durable high quality plastic. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Additional Information

  • CN8:
    85366990
  • Color:
    Black
  • Connection Type:
    Plug Clamp
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85366990
  • Data Sheet, Technical Information:
    9AKK107680A7777
  • Declaration of Conformity - CE:
    9AKK10103A2378
  • Degree of Protection:
    IP44
  • EAN:
    6438199008660
  • E-Number (Finland):
    2406034
  • E-Number (Sweden):
    1815400
  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • Frequency (f):
    50 … 50 Hz
  • Instructions and Manuals:
    9AKK107680A7777
  • Invoice Description:
    302ESW-885 Socket outlet
  • Label Space Provided:
    No
  • Material:
    Plastic, Thermoplastic
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Surface mounted (plaster)
  • Number of Gangs:
    2
  • Number of Modules:
    1
  • Number of Phases:
    1
  • Package Level 1 Depth / Length:
    0.055 m
  • Package Level 1 EAN:
    6438199008660
  • Package Level 1 Gross Weight:
    0.166 kg
  • Package Level 1 Height:
    0.120 m
  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.093 m
  • Package Level 2 Depth / Length:
    0.275 m
  • Package Level 2 Gross Weight:
    1.66 kg
  • Package Level 2 Height:
    0.120 m
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.185 m
  • Product Main Type:
    Impressivo, surface mounting
  • Product Name:
    Socket outlet
  • Product Net Depth / Length:
    0.052 m
  • Product Net Height:
    0.085 m
  • Product Net Weight:
    0.152 kg
  • Product Net Width:
    0.1 m
  • RAL Number:
    RAL 9005 - Jet Black
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    250 V
  • RoHS Date:
    20190618
  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Lacquered, Matt
  • Type of Fastening:
    Mounting with Screw
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds