Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: AP45M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP45M

General Information

  • Extended Product Type:
    AP45M
  • Product ID:
    2TKA00005256
  • EAN:
    6438199012582
  • Catalog Description:
    AP45M Junction box IP65 Black IP65
  • Long Description:
    Surface mounted junction box AP45 (2,5 mm², 500 V) is equipped with 8 self-sealing membrane cable entries for cables up to Ø 17 mm and 4 for cables up to Ø 10 mm. The membranes enable easy cable installation by simply inserting the stripped ends through the inlets. The junction box has IP65 protection rating (also after installing the cables). Cover locks by snapping and can be opened by inserting a screwdriver (for example) into the opening slots - no screws are needed. The junction box size is 105x43x40 and it has external fastening points on both sides. The box can be furnished with strain-relief AS9.10. Mounting temperature -25...+60 °C. Made of halogen free material (IEC/61249-2-21). Hard plastic parts are manufactured from recycled plastic. Color black (RAL 9011).

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Sustainable Material Content:
    82.4 %
  • Sustainable Material Content in Packaging:
    71 %

Eco Transparency

Technical

  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 500 V
  • Number of Conduit Inlets:
    12
  • Cover Mounting Type:
    Snap On
  • Entrance Type:
    Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic, Thermoplastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • Color:
    Black

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20190722
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP65

Dimensions

  • Product Net Width:
    43 mm
  • Product Net Height:
    105 mm
  • Product Net Depth / Length:
    40 mm
  • Product Net Weight:
    0.033 kg

Ordering

  • Package Level 1 Units:
    box 24 piece
  • Package Level 1 Gross Weight:
    0.874 kg
  • E-Number (Finland):
    1612546
  • E-Number (Sweden):
    1438547

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links