You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721S100-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1721S100-83

General Information

  • Extended Product Type:
    1721S100-83
  • Product ID:
    2TKA000293G1
  • EAN:
    6418677331169
  • Catalog Description:
    Surf. Mount. frame 1gang Aluminium - Impressivo
  • Long Description:
    Impressivo flush mounting products are able to be surface mounted with surface mounting frames and surface mounting box (2456.26). Using center plates with lid the socket outlets are water protected (IP44). The switches and push switches are also water protected (IP44) when using screw mounted rocker frames (2474 or 2475). In the cases of the other products than socket outlets and switches the water protection depends on the water protection of the center plate. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Number of Gangs:
    1
  • Design Range:
    Impressivo
  • Mounting Orientation:
    Horizontal
    Vertical
  • Shape:
    Rectangular
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Plastic
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    Aluminium

Environmental

  • Degree of Protection:
    IP21
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    100 mm
  • Product Net Depth / Length:
    85 mm
  • Product Net Weight:
    0.034 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links