Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2514-EL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

2514-EL

General Information

  • Extended Product Type:
    2514-EL
  • Product ID:
    2TKA000799G1
  • EAN:
    6418677307621
  • Catalog Description:
    2514-EL Cover frame
  • Long Description:
    Jussi flush-mounting cover frame 85mm for tree 1-gang Jussi-devices and one Elko device.

Technical

  • Number of Gangs:
    1
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    85 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    298 mm
  • Product Net Weight:
    0.05 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Depth / Length:
    0.395 m
  • Package Level 1 Gross Weight:
    0.576 kg
  • Package Level 1 EAN:
    6418677307621
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.41 m
  • Package Level 2 Height:
    0.22 m
  • Package Level 2 Depth / Length:
    0.28 m
  • Package Level 2 Gross Weight:
    5.85 kg
  • Package Level 3 Units:
    pallet (lift) 1400 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    163.8 kg

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds