Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2538-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2538-84

General Information

  • Extended Product Type:
    2538-84
  • Product ID:
    2TKA000856G1
  • EAN:
    6418677330551
  • Catalog Description:
    2538-84 Center plate
  • Long Description:
    Enclosed cover plate. It is suitable for the 85mm cover frames and with the 2519-xx adapter also for the 100mm cover frames. The manufacture material is a durable high quality plastic. The surface is glossy and easy to keep clean. Cleaning with a mild, standard household detergent. Be careful when cleaning with a powerful dissolvent.

Ordering

  • EAN:
    6418677330551
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2166044
  • E-Number (Sweden):
    1815684

Dimensions

  • Product Net Depth / Length:
    0.015 m
  • Product Net Height:
    0.063 m
  • Product Net Width:
    0.063 m
  • Product Net Weight:
    0.021 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 EAN:
    6418677330551
  • Package Level 1 Depth / Length:
    0.025 m
  • Package Level 1 Height:
    0.089 m
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Gross Weight:
    0.024 kg
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Depth / Length:
    0.25 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Gross Weight:
    0.3 kg
  • Package Level 3 Units:
    pallet (lift) 1800 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    61.92 kg

Technical

  • Degree of Protection:
    IP21

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds