Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2539-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2539-214

General Information

  • Extended Product Type:
    2539-214
  • Product ID:
    2TKA000859G1
  • EAN:
    6418677331343
  • Catalog Description:
    2539-214 Center plate
  • Long Description:
    Use this center plate with insert 0248.00 or with inserts 026x/xx. It is suitable for the 85mm cover frames and with the 2519-100 adapter also for the 100mm cover frames

Technical

  • Application:
    TAE
  • Mounting Type:
    Flush mounted (plaster)
  • Type of Fastening:
    Mounting with Screw
  • Type of Indicator:
    Without indication field
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    9 mm
  • Product Net Depth / Length:
    54 mm
  • Product Net Weight:
    0.03 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.115 m
  • Package Level 1 Height:
    0.009 m
  • Package Level 1 Depth / Length:
    0.018 m
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 EAN:
    6418677331343
  • Package Level 2 Units:
    box 10 piece
  • Package Level 2 Width:
    0.115 m
  • Package Level 2 Height:
    0.089 m
  • Package Level 2 Depth / Length:
    0.18 m
  • Package Level 2 Gross Weight:
    0.2 kg
  • Package Level 3 Units:
    pallet (lift) 2800 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    2.31 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    7004062
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000018 - Insert/cover for communication technology
  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds