Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 2552L-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

2552L-212

General Information

  • Extended Product Type:
    2552L-212
  • Product ID:
    2TKA000868G1
  • EAN:
    6410014027520
  • Catalog Description:
    2552L-212 Floor installation box
  • Long Description:
    Suitable for most lath types. At the bottom, the pins will facilitate the adjustment by installation and the open space for wiring will help by coupling. When installing dimmers, the bottom of the housing will be opened. The lower part of the device housing can be used as a junction box, max. 5 terminals.

Categories

  • Products » Low Voltage Products and Systems » Switch Assortments » Surface Mounted VDE Range - ABB Nordics » Design Jussi IP21 » Surface Mounted Boxes and Accessories » FloorBoxes IP21

Ordering

  • EAN:
    6410014027520
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    5 piece
  • E-Number (Finland):
    1402752
  • E-Number (Sweden):
    1895818

Dimensions

  • Product Net Depth / Length:
    124 mm
  • Product Net Height:
    43 mm
  • Product Net Width:
    94 mm
  • Product Net Weight:
    0.077 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 EAN:
    6410014027520
  • Package Level 1 Depth / Length:
    0.305 m
  • Package Level 1 Height:
    0.095 m
  • Package Level 1 Width:
    0.18 m
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Depth / Length:
    0.48 m
  • Package Level 2 Height:
    0.395 m
  • Package Level 2 Width:
    0.32 m
  • Package Level 2 Gross Weight:
    5.63 kg
  • Package Level 3 Units:
    pallet (lift) 600 piece
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Gross Weight:
    67.56 kg

Technical

  • Degree of Protection:
    IP21

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 6:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds