You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2661SW-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2661SW-12

General Information

  • Extended Product Type:
    2661SW-12
  • Product ID:
    2TKA000880G1
  • EAN:
    6418677335143
  • Catalog Description:
    Signal light LED not exchangeable / Red White - Jussi IP44/IP55
  • Long Description:
    Surface mounting red signal light fitting with Led technology 230V/25mA, screw terminals.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A3029
  • Rated Voltage (Ur):
    230 V
  • Number of Gangs:
    1
  • Design Range:
    Jussi IP44/IP55
  • Lamp Socket Type:
    E10
  • Lamp Type:
    LED not exchangeable
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic, Material: Plastic
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Lamp Color:
    Red
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP55
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    4bcb1b38-5a6e-4409-955c-b0eefe2716bc Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.074 m
  • Product Net Height:
    0.05 m
  • Product Net Depth / Length:
    0.08 m
  • Product Net Weight:
    0.115 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000064 - Information light signal for domestic switching devices
  • ETIM 9:
    EC000064 - Information light signal for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links