Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM11

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM11

General Information

  • Extended Product Type:
    AM11
  • Product ID:
    2TKA110001G1
  • EAN:
    6410019130515
  • Catalog Description:
    AM11 Earthing terminal
  • Long Description:
    The AM11 earthing terminal is used, for example, for the potential equalization of air-conditioning and ventilation ducts. The earthing terminal has a single >10 mm² Cu terminal. The terminal bar is made of tinned copper. It is affixed with two pull rivets (pop-rivets), Ø 3,2 mm, in the air-conditioning or ventilation duct and the protective lead is connected to the connector attachment point. The conductors having a cross-section of Cu 1,5 - 10 mm² are suited to a conductor connector equipped with conductor protection.

Technical

  • Number of Conductors:
    1
  • Material:
    Copper
  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    0.06 m
  • Product Net Height:
    0.015 m
  • Product Net Depth / Length:
    0.02 m
  • Product Net Weight:
    0.0121 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.01 m
  • Package Level 1 Height:
    0.06 m
  • Package Level 1 Depth / Length:
    0.2 m
  • Package Level 1 Gross Weight:
    0.123 kg
  • Package Level 1 EAN:
    6410019130515
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.22 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.22 m
  • Package Level 2 Gross Weight:
    0.755 kg
  • Package Level 3 Units:
    pallet (lift) 6250 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    110.58 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    1913051
  • E-Number (Sweden):
    0681020
  • Country of Origin:
    Estonia (EE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000493 - Earthing pipe clamp
  • ETIM 8:
    EC000493 - Earthing pipe clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds