Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM3

General Information

  • Extended Product Type:
    AM3
  • Product ID:
    2TKA110003G1
  • EAN:
    6410050260967
  • Catalog Description:
    AM3 Terminal
  • Long Description:
    The earthing conductors, max. 35 mm² Cu, are connected to the various pipework using an earthing strap PP36 with a strap clamp AM2 and terminal AM3. In case a 50 mm² or 70 mm² Cu-conductor is connected to the earthing block, both ends of the earthing strap must be pressed together with the terminal to get sufficient conductivity. The terminal and the strap clamp are of zinc-plated and yellow passivated steel. The 6 mm screws are tightened with a 10 mm wrench. The earthing strap is made of tinned annealed copper 1,5 mm thick.

Technical

  • Number of Conductors:
    1
  • Material:
    Steel

Dimensions

  • Product Net Width:
    0.015 m
  • Product Net Height:
    0.036 m
  • Product Net Depth / Length:
    0.03 m
  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    box 20 piece
  • Package Level 1 Width:
    0.044 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Gross Weight:
    0.722 kg
  • Package Level 1 EAN:
    6410050260967
  • Package Level 2 Units:
    crate 100 piece
  • Package Level 2 Width:
    0.22 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.22 m
  • Package Level 2 Gross Weight:
    3.75 kg
  • Package Level 3 Units:
    pallet (lift) 12500 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    484.95 kg

Ordering

  • Minimum Order Quantity:
    20 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    5026096
  • E-Number (Sweden):
    0681012
  • Country of Origin:
    Estonia (EE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000493 - Earthing pipe clamp
  • ETIM 8:
    EC000493 - Earthing pipe clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds