Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM5

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM5

General Information

  • Extended Product Type:
    AM5
  • Product ID:
    2TKA110005G1
  • EAN:
    6410019130966
  • Catalog Description:
    AM5 Potential equalizing busbar
  • Long Description:
    The potential earthing bar AM5 is intended for the connection of system earthing conductors in buildings. Into AM5 it is possible to connect 5 pcs max. 50 mm? conductors. The bar is made of tinned copper and fitted with zinc-plated steel screws and tracking-resistant thermoplastic spacers.

Technical

  • Number of Connections:
    Number of connections round conductor 8-10 mm: 5
    Number of connections round conductor total: 5
  • Design:
    Surface mounting fix
  • Surface Finishing:
    Surface of the clamp: Untreated
  • Clamp Material:
    Stainless Steel V4A
  • Contact Rail Material:
    Copper
  • Model Number:
    Without covering cap

Dimensions

  • Product Net Width:
    16 mm
  • Product Net Height:
    98 mm
  • Product Net Depth / Length:
    0.04 m
  • Product Net Weight:
    0.146 kg
  • Product Net Length:
    98 mm

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.022 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Gross Weight:
    0.734 kg
  • Package Level 1 EAN:
    6410019130966
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.22 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.22 m
  • Package Level 2 Gross Weight:
    7.48 kg
  • Package Level 3 Units:
    pallet (lift) 4500 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    951.2 kg

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    1913096
  • E-Number (Sweden):
    0681004
  • Country of Origin:
    Estonia (EE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001470 - Equipotential bonding bar
  • ETIM 8:
    EC001470 - Equipotential bonding bar
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds