Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AM8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AM8

General Information

  • Extended Product Type:
    AM8
  • Product ID:
    2TKA110008G1
  • EAN:
    6410019130478
  • Catalog Description:
    AM8 Earthing terminal
  • Long Description:
    The earthing terminal AM8 is mainly used for connecting the earthing conductors to various pipework in sizes Ø 8 - 28 mm. It is possible to adjust the terminal to suit to four different pipe thicknesses. The terminal has two 35 mm² pillar terminals. The conductor bar is made of tinned copper and the strap of zinc-plated steel. The pillar terminals are of zinc-plated and yellow passivated steel.

Technical

  • Number of Conductors:
    2

Dimensions

  • Product Net Width:
    0.02 m
  • Product Net Height:
    0.083 m
  • Product Net Depth / Length:
    0.05 m
  • Product Net Weight:
    0.09553 kg

Container Information

  • Package Level 1 Units:
    bag 1 piece
  • Package Level 1 Width:
    0.004 m
  • Package Level 1 Height:
    0.12 m
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Gross Weight:
    0.0965 kg
  • Package Level 1 EAN:
    6410019130478
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.22 m
  • Package Level 2 Height:
    0.12 m
  • Package Level 2 Depth / Length:
    0.22 m
  • Package Level 2 Gross Weight:
    5.005 kg
  • Package Level 3 Units:
    pallet (lift) 6250 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    641.83 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369010
  • E-Number (Finland):
    1913047
  • E-Number (Sweden):
    0681016
  • Country of Origin:
    Estonia (EE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000493 - Earthing pipe clamp
  • ETIM 8:
    EC000493 - Earthing pipe clamp
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds