You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PMR474

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PMR474

General Information

  • Extended Product Type:
    PMR474
  • Product ID:
    2TKA130044G1
  • EAN:
    6410011527740
  • Catalog Description:
    PMR474 Interconnector
  • Long Description:
    Low mounting boxes may be joined side by side by using a PMR474 interconnector, which must be cut to the height of the bottom of the box. Made of halogen free material (IEC/61249-2-21).

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    0.026 m
  • Product Net Height:
    0.017 m
  • Product Net Depth / Length:
    0.028 m
  • Product Net Weight:
    0.0034 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.022 m
  • Package Level 1 Height:
    0.4 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    0.34 kg
  • Package Level 1 EAN:
    6410011527740
  • Package Level 2 Units:
    crate 1000 piece
  • Package Level 2 Width:
    0.215 m
  • Package Level 2 Height:
    0.4 m
  • Package Level 2 Depth / Length:
    0.275 m
  • Package Level 2 Gross Weight:
    3.4 kg
  • Package Level 3 Units:
    pallet (lift) 36000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    122.4 kg

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    1152774
  • E-Number (Sweden):
    1422315
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links