You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP10/G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP10/G

General Information

  • Extended Product Type:
    AP10/G
  • Product ID:
    2TKA140003G1
  • EAN:
    6418677307287
  • Catalog Description:
    AP10/G Junction box Grey IP65
  • Long Description:
    The square junction box AP10/G (6,0 mm², 500 V) is equipped with 12 membrane cable entries (Ø 19 mm) in the sides, and two on the bottom. Cables are easy to connect by simply inserting the stripped ends through the inlets. The box locks by snapping and can be opened by inserting a screwdriver (for example) into the opening slots - no screws are needed. The box can be furnished with strain-reliefs AS9.10, AS9, AS9.1 and AS9.3. Mounting temperature -25...+60 °C. Made of halogen free material (IEC/61249-2-21)

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Sustainable Material Content:
    Mechanically Recycled Polymer - 87.5 %
  • Group Waste to Landfill Target:
    No non-hazardous waste is sent to a landfill
  • Offered with Extended Lifetime:
    Product Upgradability
  • End of Life Instructions:
    9AKK108468A2670

Technical

  • Rated Voltage (Ur):
    500 V
  • Rated Insulation Voltage (Ui):
    500 V
  • Number of Conduit Inlets:
    12
  • Cover Mounting Type:
    Snap On
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    Grey

Environmental

  • Degree of Protection:
    IP65
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.104 m
  • Product Net Height:
    0.048 m
  • Product Net Depth / Length:
    0.104 m
  • Product Net Weight:
    0.095 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.49 kg
  • E-Number (Finland):
    1612512
  • E-Number (Sweden):
    1438279

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links