You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP6

General Information

  • Extended Product Type:
    AP6
  • Product ID:
    2TKA140006G1
  • EAN:
    6410016020062
  • Catalog Description:
    AP6 Junction box IP20 White IP20
  • Long Description:
    The AP6 square junction box is spacious and easy to wire. The box is equipped with an insulated 5-way connector. The transparent wire connector makes it easy to ensure sufficient wire depth. The maximum wire capacity per connector is 4 x 2,5 mm² or 6 x 1,5 mm². The box has 6 knock-outs, 2 of which are in the bottom. Made of halogen free material (IEC/61249-2-21).

Technical

  • Rated Insulation Voltage (Ui):
    230 V
  • Number of Conduit Inlets:
    8
  • Cover Mounting Type:
    Screw
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Cover Style:
    Blind Cover
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • SCIP:
    9a0a6fa5-0102-442b-9634-6f74bfaaab56 Finland (FI)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    60 mm
  • Product Net Height:
    0.029 m
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.0418 kg

Ordering

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Gross Weight:
    0.426 kg
  • E-Number (Finland):
    1602006
  • E-Number (Sweden):
    1437555

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    39259080
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links