You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AP7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP7

General Information

  • Extended Product Type:
    AP7
  • Product ID:
    2TKA140008G1
  • EAN:
    6410016125170
  • Catalog Description:
    AP7 Junction box IP44 White IP44
  • Long Description:
    The round junction box AP7 (2,5 mm², 440 V) is similar to the AP9 and the AP10 and is equipped with 10 membrane cable entries (Ø 17 mm) and two in the bottom. Cables are easy to connect by simply inserting the stripped ends through the inlets. The cover is locked with two screws at distance of 78 mm. The box can be furnished with strain-reliefs AS9, AS9.1 and AS9.3. Made of halogen free material (IEC/61249-2-21).

Technical

  • Rated Insulation Voltage (Ui):
    400 V
  • Number of Conduit Inlets:
    12
  • Cover Mounting Type:
    Screw
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Round
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP44
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    9AKK106713A4634
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    0.115 m
  • Product Net Height:
    0.041 m
  • Product Net Depth / Length:
    115 mm
  • Product Net Weight:
    0.108 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.553 kg
  • E-Number (Finland):
    1612517
  • E-Number (Sweden):
    1438403

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links