Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: AP9M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AP9M

General Information

  • Extended Product Type:
    AP9M
  • Product ID:
    2TKA140013G1
  • EAN:
    6418677329906
  • Catalog Description:
    AP9M Junction box IP65 Black IP65
  • Long Description:
    The square junction box AP9M (2,5 mm², 500 V) is equipped with 12 membrane cable entries (Ø 17 mm) in the sides, and two in the bottom. Cables are easy to connect by simply inserting the stripped ends through the inlets. The box locks by snapping and can be opened by inserting a screwdriver (for example) into the opening slots - no screws are needed. The box can be furnished with strain-reliefs AS9, AS9.1 and AS9.3. Fits Ø 6 - 15,5 mm cable. VDE-approved. Mounting temperature -25...+60 °C. Made of halogen free material (IEC/61249-2-21).

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Sustainable Material Content:
    Mechanically Recycled Polymer - 85 %
  • Group Waste to Landfill Target:
    No non-hazardous waste is sent to a landfill
  • Offered with Extended Lifetime:
    Product Upgradability
  • End of Life Instructions:
    9AKK108468A2670

Technical

  • Rated Insulation Voltage (Ui):
    500 V
  • Number of Conduit Inlets:
    14
  • Cover Mounting Type:
    Snap On
  • Entrance Type:
    Type of housing feed-through: Seal membrane
  • Mounting Type:
    Universal
  • Shape:
    Square
  • Surface Finishing:
    Untreated
  • Material:
    Plastic, Thermoplastic
  • Includes:
    None
  • Cover Style:
    Blind Cover
  • Color:
    Black

Material Compliance

  • RoHS Information:
    9AKK106713A4634
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20160321
  • REACH Declaration:
    9AKK106713A4633
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP65

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    86 mm
  • Product Net Weight:
    0.066 kg

Ordering

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Gross Weight:
    0.33 kg
  • E-Number (Finland):
    1612511
  • E-Number (Sweden):
    1438408

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • ETIM 9:
    EC002600 - Box/housing for surface mounting on the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links