Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AK12.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AK12.2

General Information

  • Extended Product Type:
    AK12.2
  • Product ID:
    2TKA150002G1
  • EAN:
    6418677311680
  • Catalog Description:
    AK12.2 Connection cover
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Categories

  • Products » Low Voltage Products and Systems » Installation Materials » Flush Mounted Boxes » Accessories for Plastic Flush Mounted Boxes » Box Covers

Ordering

  • E-Number (Finland):
    1152565
  • EAN:
    6418677311680
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    39259080

Dimensions

  • Product Net Width:
    0.115 m
  • Product Net Height:
    0.039 m
  • Product Net Depth / Length:
    115 mm
  • Product Net Weight:
    0.0662 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.058 m
  • Package Level 1 Height:
    0.23 m
  • Package Level 1 Depth / Length:
    0.395 m
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 EAN:
    6418677311680
  • Package Level 2 Units:
    crate 50 piece
  • Package Level 2 Width:
    0.29 m
  • Package Level 2 Height:
    0.23 m
  • Package Level 2 Depth / Length:
    0.395 m
  • Package Level 2 Gross Weight:
    3.7 kg
  • Package Level 3 Units:
    pallet (lift) 1600 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    118.4 kg

Additional Information

  • Color:
    White
  • Material:
    Plastic
  • Product Main Type:
    Covers for mounting boxes
  • Product Name:
    Connection cover
  • Shape:
    Round

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 6:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 7:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds