Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AKI7

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AKI7

General Information

  • Extended Product Type:
    AKI7
  • Product ID:
    2TKA150005G1
  • EAN:
    6418677301117
  • Catalog Description:
    AKI7 Box cover STL60
  • Long Description:
    Made of halogen free material (IEC/61249-2-21).

Technical

  • Shape:
    Round
  • Material:
    Plastic
  • Model Number:
    Blind cover
  • Color:
    White

Dimensions

  • Product Net Width:
    0.091 m
  • Product Net Height:
    0.002 m
  • Product Net Depth / Length:
    91 mm
  • Product Net Weight:
    0.0111 kg

Container Information

  • Package Level 1 Units:
    box 50 piece
  • Package Level 1 Width:
    0.026 m
  • Package Level 1 Height:
    0.17 m
  • Package Level 1 Depth / Length:
    0.38 m
  • Package Level 1 Gross Weight:
    0.605 kg
  • Package Level 1 EAN:
    6418677301117
  • Package Level 2 Units:
    crate 500 piece
  • Package Level 2 Width:
    0.26 m
  • Package Level 2 Height:
    0.17 m
  • Package Level 2 Depth / Length:
    0.38 m
  • Package Level 2 Gross Weight:
    6.25 kg
  • Package Level 3 Units:
    pallet (lift) 22500 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    281.25 kg

Ordering

  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    39269097
  • E-Number (Sweden):
    1422460
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002656 - Cover for box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds