Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AN16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

AN16

General Information

  • Extended Product Type:
    AN16
  • Product ID:
    2TKA160024G1
  • EAN:
    6410011527542
  • Catalog Description:
    AN16 Inlet M16
  • Long Description:
    Inlet AN16 is equipped with locking device which prevents conduit disconnection. The conduit can be unfastened by twisting it. The inlet can be used both in mounting boxes and in junction boxes. Made of halogen free material (IEC/61249-2-21).

Technical

  • Number of Batteries:
    0

Dimensions

  • Product Net Width:
    0.028 m
  • Product Net Height:
    0.038 m
  • Product Net Depth / Length:
    0.024 m
  • Product Net Weight:
    0.0044 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.043 m
  • Package Level 1 Height:
    0.4 m
  • Package Level 1 Depth / Length:
    0.275 m
  • Package Level 1 Gross Weight:
    0.45 kg
  • Package Level 1 EAN:
    6410011527542
  • Package Level 2 Units:
    crate 500 piece
  • Package Level 2 Width:
    0.215 m
  • Package Level 2 Height:
    0.4 m
  • Package Level 2 Depth / Length:
    0.275 m
  • Package Level 2 Gross Weight:
    2.74 kg
  • Package Level 3 Units:
    pallet (lift) 18000 piece
  • Package Level 3 Width:
    1.2 m
  • Package Level 3 Height:
    1.1 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    114.84 kg

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    39174000
  • E-Number (Finland):
    1152754
  • E-Number (Sweden):
    1422342
  • Country of Origin:
    Finland (FI)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002328 - Accessories for junction boxes/junction cases for mounting in the wall
  • ETIM 8:
    EC002328 - Accessories/spare parts for junction boxes/cases for mounting in the wall
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds