Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RT6 24DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RT6 24DC

General Information

  • Extended Product Type:
    RT6 24DC
  • Product ID:
    2TLA010026R0000
  • EAN:
    7350024431858
  • Catalog Description:
    RT6 24DC Safety relay
  • Long Description:
    A universal safety relay for many safety applications. Relay outputs 3NO/1NC

Ordering

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    84 mm
  • Product Net Width:
    45 mm
  • Product Net Weight:
    0.33 kg

Technical

  • Rated Control Supply Voltage (Us):
    24 V DC

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001449 - Device for monitoring of safety-related circuits
  • ETIM 5:
    EC001449 - Device for monitoring of safety-related circuits
  • ETIM 6:
    EC000000 - Not Classifiable
  • ETIM 7:
    EC001449 - Device for monitoring of safety-related circuits
  • eClass:
    V11.0 : 27371819
  • E-Number (Finland):
    2712165
  • E-Number (Sweden):
    3860253
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds