Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Sentry USR10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Sentry USR10

General Information

  • Extended Product Type:
    Sentry USR10
  • Product ID:
    2TLA010070R0000
  • EAN:
    7350024483376
  • Catalog Description:
    Sentry USR10 Safety relay
  • Long Description:
    Universal safety relay/safety timer with delayable relay outputs 3NO+1NC, +24 VDC power supply and screw terminals.
    For monitoring of safety devices with contacts, 1 or 2 equivalent or antivalent channels, safety devices with OSSD outputs, two-hand devices, safety mats and safety edges/bumpers.
    Timer function 0-999 seconds with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
    A display on front facilitates configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
    Manual or automatic reset selectable.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    120 mm
  • Product Net Width:
    22.5 mm
  • Product Net Weight:
    0.229 kg

Technical

  • Degree of Protection:
    IP20
  • Number of Outputs:
    Failsafe (Relay) 4
  • Performance Level (PL):
    Up to e
  • Rated Control Supply Voltage (Us):
    24 V DC

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    K
  • ETIM 4:
    EC001449 - Device for monitoring of safety-related circuits
  • ETIM 7:
    EC001449 - Device for monitoring of safety-related circuits
  • eClass:
    V11.0 : 27371819
  • E-Number (Finland):
    2712531
  • E-Number (Sweden):
    3860828
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds