Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Eva General code

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Eva General code

General Information

  • Extended Product Type:
    Eva General code
  • Product ID:
    2TLA020046R0800
  • EAN:
    7350024480399
  • Catalog Description:
    Eva General code Actuator
  • Long Description:
    Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring.

    Eva actuator for use with Adam DYN and Adam OSSD sensors. With Eva General Code, the pair forms a low level coded non-contact safety sensor. Four pieces of DA 2B spacer rings are included.

    Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

    Eden is UL approved for use in US and Canada.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536508099

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    12 mm
  • Product Net Height:
    60 mm
  • Product Net Width:
    30 mm
  • Product Net Weight:
    0.026 kg

Technical

  • Degree of Protection:
    IP67
    IP69K
  • Operating Distance (Sn):
    15 mm
  • Performance Level (PL):
    Up to e

Certificates and Declarations (Document Number)

Classifications

  • Object Classification Code:
    B
  • ETIM 6:
    EC002544 - Magnetic proximity switch
  • ETIM 7:
    EC002544 - Magnetic proximity switch
  • ETIM 8:
    EC002544 - Magnetic proximity switch
  • eClass:
    V11.0 : 27272402
  • UNSPSC:
    32151803
  • E-Number (Finland):
    2313728
  • E-Number (Sweden):
    3830212
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds