You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Adam OSSD-Info M12-8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

Adam OSSD-Info M12-8

General Information

  • Extended Product Type:
    Adam OSSD-Info M12-8
  • Product ID:
    2TLA020051R5700
  • EAN:
    7350024480368
  • Catalog Description:
    Adam OSSD-Info M12-8 Sensor
  • Long Description:
    Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring.

    Adam safety sensor with OSSD signals and information output. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-8 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included.

    Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

    Eden is UL approved for use in US and Canada.

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    8536508099
  • Product Main Type:
    Eden
  • Product Name:
    Sensor
  • Function:
    Non-contact safety sensor used as interlocking device - Actuator to be ordered separately
  • Sub-Function:
    Info signal
  • Status Indicator:
    Yes

Popular Downloads

Dimensions

  • Product Net Depth / Length:
    12 mm
  • Product Net Height:
    75.2 mm
  • Product Net Width:
    30 mm
  • Product Net Weight:
    0.026 kg

Safety Information

  • Certification Agency:
    TÜV Süd
  • Safety Category:
    4
  • Performance Level (PL):
    Up to e
  • Safety Integrity Level (SIL):
    3

Technical

  • Communication Interface:
    OSSD
  • Connection Configuration:
    M12-8 male
  • Number of Outputs:
    Non-Failsafe, Undelayed Contacts 0
    Non-Failsafe, Undelayed Semiconductors 1
  • Operating Distance (Sn):
    15 mm
  • PCB Coated:
    No
  • Probability of Dangerous Failure per Hour (PFDH):
    4.5 10-9 hour
  • Rated Control Supply Voltage (Us):
    24 V DC

Technical UL/CSA

  • Enclosure Type UL/CSA:
    4X

Environmental

  • Ambient Air Temperature:
    Operation -30 ... 70 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP67
    IP69K
  • Material:
    Housing: Plastic (PBT)
    Coating housing: Uncoated
    Moulding: Epoxy
  • Operating Humidity (RHamb):
    35 to 85% (no icing, no condensation)
  • REACH Declaration:
    2CMT2022-006480
  • RoHS Information:
    2CMT2022-006499

Certificates and Declarations

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.016 m
  • Package Level 1 Depth / Length:
    0.075 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Gross Weight:
    0.052 kg
  • Package Level 1 EAN:
    7350024480368

Classifications

  • eClass:
    V11.0 : 27272402
  • ETIM 7:
    EC002544 - Magnetic proximity switch
  • ETIM 8:
    EC002544 - Magnetic proximity switch
  • ETIM 9:
    EC002544 - Magnetic proximity switch
  • IDEA Granular Category Code (IGCC):
    6147 >> Non contact sensors
  • UNSPSC:
    41111916
  • Object Classification Code:
    B
  • E-Number (Sweden):
    3830216
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links